IESNA:LM-63-2002
[TEST]P953934
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27462
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3802.6 4296.4 4788.3 5204.5 5522.3 5715.3 5857.2 6004.7 6144.7 6305.5
6502.3 6714.2 6977.1 7264.7 7624.1 8136.8 8844.4 9801.6 11065.4 12682.9
14777.2 17287.7 19614.6 20965.4 20708.1 18725.5 15051.5 10919.7 7007.4 4981.2
3437.5 2154.8 1199.4 261.1 0 0 0
3802.6 4222.6 4669.1 5032.3 5302.8 5480.7 5603.6 5738 5879.9 6025.5
6209 6428.5 6683.9 6967.7 7308.2 7754.7 8354.4 9147.1 10161.1 11570.5
13407.5 15170.7 16035.3 15738.3 14695.9 12947.8 10193.3 6897.7 3725 2200.2
1212.7 543 210 26.5 0 0 0
3802.6 4179.1 4525.3 4778.8 4969.9 5085.3 5166.6 5272.6 5365.3 5454.2
5579.1 5745.5 5942.3 6131.5 6333.9 6581.7 6873.1 7223.1 7652.5 8082
8212.5 7781.2 6689.6 5408.8 3982.3 2764 1952.4 1409.4 989.4 711.3
480.5 287.6 160.8 71.9 13.2 0 0
3802.6 4071.3 4328.5 4517.7 4627.5 4684.2 4723.9 4741 4729.6 4686.1
4621.8 4587.7 4549.9 4459.1 4260.4 3976.7 3681.5 3399.6 3157.5 2992.9
2909.7 2834 2729.9 2554 2419.7 2315.6 1994 1615.6 1067 747.3
533.5 370.8 245.9 105.9 15.1 0 0
3802.6 3963.4 4148.8 4288.8 4364.5 4383.4 4339.9 4222.6 4033.4 3787.5
3522.6 3308.8 3168.8 3083.7 3015.6 2915.3 2771.6 2633.4 2525.6 2468.9
2468.9 2484 2487.8 2472.6 2361 2115.1 1854 1680 1415.1 1137
824.8 541.1 295.1 115.4 7.6 0 0
3802.6 3876.4 3965.3 4067.5 4141.2 4133.7 4033.4 3838.6 3602.1 3380.7
3197.2 3066.7 2991 2934.3 2868 2765.9 2622.1 2448 2277.8 2143.5
2071.6 2081 2139.7 2179.4 2164.3 2098.1 1954.3 1721.6 1462.4 1218.3
989.4 777.5 565.7 329.2 141.9 0 0
3802.6 3759.1 3787.5 3859.4 3938.8 3976.7 3918 3789.4 3645.6 3516.9
3386.4 3238.8 3085.6 2936.1 2790.5 2637.2 2468.9 2291 2122.6 1984.5
1861.6 1757.5 1668.6 1611.9 1594.8 1589.1 1558.9 1490.8 1373.5 1208.9
932.7 639.4 353.8 187.3 68.1 0 0
3802.6 3681.5 3611.5 3626.7 3742.1 3889.6 4005 4014.5 3933.1 3804.5
3655 3477.2 3271 3053.4 2847.2 2650.5 2463.2 2281.6 2118.9 1992.1
1899.4 1838.9 1789.7 1729.1 1636.4 1490.8 1339.4 1229.7 1131.3 1021.6
877.8 679.2 437 253.5 83.2 0 0
3802.6 3588.8 3426.1 3401.5 3515 3800.7 4107.2 4251 4207.5 4044.8
3849.9 3651.3 3441.3 3208.6 2975.9 2748.9 2535.1 2338.3 2166.2 2033.7
1933.5 1863.5 1835.1 1816.2 1774.6 1683.7 1574 1449.2 1322.4 1174.8
995.1 775.7 571.3 359.5 117.3 0 0
3802.6 3499.9 3255.9 3134.8 3193.4 3481 3902.9 4241.5 4322.9 4181
3944.5 3717.5 3507.5 3288 3070.5 2852.9 2637.2 2427.2 2243.7 2103.7
1986.4 1908.9 1852.1 1827.5 1791.6 1725.4 1630.8 1524.8 1409.4 1280.8
1102.9 875.9 643.2 353.8 109.7 3.8 0
3802.6 3420.5 3151.8 2992.9 3015.6 3272.9 3662.6 4003.1 4194.2 4141.2
3942.6 3717.5 3507.5 3299.4 3095.1 2890.7 2678.9 2470.7 2289.1 2135.9
2005.4 1916.4 1850.2 1810.5 1768.9 1693.2 1581.6 1460.5 1339.4 1197.5
1021.6 790.8 575.1 306.5 83.2 0 0
3802.6 3405.3 3085.6 2864.3 2822.6 2992.9 3297.5 3645.6 3876.4 3899.1
3776.1 3585 3395.9 3219.9 3045.9 2858.6 2661.8 2463.2 2279.7 2122.6
1988.3 1891.8 1808.6 1732.9 1642.1 1507.8 1320.5 1102.9 898.6 730.3
563.8 376.5 228.9 115.4 9.5 0 0
3802.6 3312.6 2919.1 2608.9 2455.6 2463.2 2559.7 2690.2 2794.3 2849.1
2849.1 2781 2694 2601.3 2499.1 2391.3 2285.3 2169.9 2031.8 1890
1753.7 1598.6 1437.8 1297.8 1155.9 964.8 775.7 637.6 527.8 420
308.4 191.1 88.9 24.6 0 0 0
3802.6 3244.5 2792.4 2415.9 2183.2 2082.9 2050.8 2047 2035.6 2018.6
1982.7 1914.5 1833.2 1736.7 1623.2 1530.5 1439.7 1369.7 1324.3 1305.4
1280.8 1227.8 1142.7 1034.8 906.2 771.9 647 537.3 433.2 338.6
242.2 136.2 58.6 9.5 0 0 0
3802.6 3210.5 2707.2 2296.7 2026.2 1891.8 1821.8 1761.3 1693.2 1617.5
1549.4 1494.6 1432.1 1381 1320.5 1260 1195.6 1112.4 1019.7 942.1
862.7 790.8 728.4 679.2 624.3 556.2 480.5 404.9 323.5 247.8
168.4 105.9 51.1 1.9 0 0 0
3802.6 3182.1 2656.2 2234.3 1950.5 1799.1 1706.4 1617.5 1532.4 1447.3
1365.9 1295.9 1229.7 1163.5 1102.9 1044.3 981.9 917.5 857 792.7
732.1 679.2 631.9 580.8 520.3 467.3 406.7 338.6 261.1 193
140 83.2 28.4 0 0 0 0
3802.6 3208.6 2673.2 2243.7 1937.2 1759.4 1640.2 1549.4 1471.9 1396.2
1320.5 1248.6 1174.8 1108.6 1048.1 987.5 925.1 857 788.9 718.9
658.4 607.3 563.8 525.9 488.1 446.5 389.7 327.3 272.4 225.1
174 119.2 43.5 0 0 0 0
3802.6 3223.7 2692.1 2257 1929.7 1714 1587.3 1505.9 1434 1358.3
1286.5 1214.6 1150.2 1089.7 1032.9 972.4 911.9 843.8 775.7 707.5
647 603.5 567.6 537.3 501.3 452.2 385.9 331.1 289.5 245.9
193 128.6 51.1 15.1 0 0 0
3802.6 3223.7 2712.9 2274 1924 1678.1 1543.7 1466.2 1394.3 1322.4
1242.9 1174.8 1116.2 1051.9 989.4 927 862.7 798.4 734 673.5
624.3 592.1 561.9 529.7 480.5 412.4 329.2 289.5 247.8 202.4
147.6 77.6 32.2 7.6 0 0 0
3802.6 3288 2794.3 2353.5 1971.3 1685.6 1534.3 1452.9 1381 1320.5
1250.5 1184.3 1120 1057.5 993.2 930.8 866.5 804 745.4 692.4
648.9 614.8 580.8 539.2 478.6 382.2 287.6 247.8 208.1 164.6
117.3 68.1 35.9 15.1 3.8 0 0
3802.6 3325.9 2849.1 2408.3 2012.9 1712.1 1543.7 1454.8 1384.8 1320.5
1254.3 1190 1127.5 1065.1 1004.6 944 881.6 821.1 764.3 713.2
669.7 633.8 595.9 548.6 482.4 382.2 283.8 244 202.4 160.8
111.6 66.2 37.8 18.9 9.5 0 0
3802.6 3341 2885.1 2455.6 2050.8 1759.4 1551.3 1464.3 1386.7 1331.9
1269.4 1207 1146.5 1085.9 1027.3 970.5 910 849.4 792.7 735.9
690.5 652.7 613 569.4 488.1 387.8 300.8 263 219.5 175.9
124.9 75.7 45.4 28.4 17 7.6 0
3802.6 3446.9 3049.7 2639.1 2232.4 1874.8 1623.2 1483.2 1407.5 1347
1292.1 1235.4 1178.6 1121.9 1063.2 1004.6 945.9 885.4 830.5 777.5
730.3 686.7 643.2 594 533.5 455.9 359.5 306.5 261.1 215.7
164.6 104.1 64.3 41.6 30.3 15.1 0
3802.6 3526.4 3199.1 2834 2444.3 2073.5 1763.2 1530.5 1415.1 1347
1292.1 1237.3 1182.4 1125.6 1068.9 1008.4 944 885.4 828.6 775.7
732.1 686.7 639.4 586.5 527.8 463.5 389.7 327.3 281.9 236.5
189.2 136.2 70 41.6 26.5 13.2 0
3802.6 3602.1 3373.2 3083.7 2760.2 2404.5 2056.4 1721.6 1468.1 1360.2
1295.9 1237.3 1182.4 1125.6 1065.1 1006.5 944 881.6 821.1 756.7
696.2 639.4 586.5 537.3 495.7 446.5 385.9 321.6 261.1 213.8
172.2 128.6 71.9 32.2 17 5.7 0
3802.6 3723.2 3613.4 3445 3172.6 2860.5 2548.3 2230.5 1818.1 1487
1330 1256.2 1195.6 1137 1080.2 1021.6 961.1 900.5 838.1 771.9
709.4 647 590.3 537.3 486.2 433.2 376.5 321.6 261.1 198.6
153.2 107.8 68.1 35.9 17 7.6 0
3802.6 3848 3870.7 3848 3717.5 3513.2 3271 3002.4 2658 2213.5
1753.7 1413.2 1250.5 1176.7 1121.9 1068.9 1012.1 962.9 915.7 858.9
802.1 732.1 662.1 597.8 546.7 497.6 546.7 573.2 433.2 346.2
228.9 168.4 96.5 47.3 22.7 11.4 0
3802.6 3971 4135.6 4269.9 4322.9 4281.2 4146.9 3971 3806.4 3609.6
3308.8 2900.2 2421.6 1933.5 1538.1 1328.1 1267.5 1222.1 1142.7 1070.8
1015.9 966.7 896.7 845.7 891.1 925.1 779.4 592.1 359.5 268.6
200.5 145.7 98.4 56.8 28.4 9.5 0
3802.6 4095.8 4404.2 4691.8 4905.6 5028.5 5036.1 4966.1 4899.9 4879.1
4865.8 4809.1 4697.5 4557.5 4379.6 4173.4 3914.2 3666.4 3579.4 3904.8
4610.4 5282 5382.3 4665.3 3291.8 1950.5 1152.1 724.6 501.3 367
278.1 200.5 136.2 77.6 30.3 7.6 0
3802.6 4216.9 4650.2 5079.6 5439.1 5669.9 5779.6 5817.4 5855.3 5921.5
6023.6 6156.1 6315 6460.7 6606.3 6716 6890.1 7202.3 7784.9 8738.4
9975.7 11317 12626.2 13632.6 13749.9 12805.9 10993.5 8589 5997.1 3747.7
2177.5 1295.9 737.8 278.1 85.1 3.8 0
3802.6 4260.4 4761.8 5259.3 5671.8 5944.2 6080.4 6139 6193.9 6269.6
6373.6 6498.5 6661.2 6825.8 7003.6 7245.8 7593.9 8100.9 8850.1 9888.7
11267.8 13087.8 15569.9 18649.8 20636.2 20155.7 18682 16653.9 14465 12387.8
10263.3 7919.3 5420.1 3185.9 1292.1 325.4 0
3802.6 4292.6 4837.4 5405 5855.3 6150.4 6296.1 6339.6 6362.3 6373.6
6402 6439.8 6489 6509.8 6576.1 6723.6 6982.8 7395.2 8063 9044.9
10367.3 12211.9 14987.2 19066 24489.9 26215.3 24822.9 23171.3 21343.8 19440.6
16633.1 12997 9058.2 5514.7 2177.5 696.2 0
3802.6 4364.5 5007.7 5664.2 6207.1 6536.3 6630.9 6572.3 6432.3 6229.8
6006.6 5792.8 5580.9 5384.2 5287.7 5403.1 5906.3 6799.3 7879.5 8891.7
9850.8 10968.9 12497.5 14701.5 18922.2 23977.2 22946.2 20496.2 18888.2 17787.1
16218.8 13950.5 10898.9 7586.3 2966.4 488.1 0
3802.6 4402.3 5183.7 5898.8 6470.1 6748.2 6742.5 6502.3 6122 5720.9
5340.7 5022.8 4776.9 4633.1 4775 5480.7 6682 8150.1 9699.5 11332.2
13118.1 14818.8 16442 18324.4 21107.3 24660.2 25350.7 23519.4 21464.9 19359.2
16858.2 13500.2 9523.5 4610.4 1804.8 202.4 0
3802.6 4461 5221.5 5974.4 6557.1 6837.1 6717.9 6294.2 5758.8 5329.3
4947.2 4642.6 4425 4375.8 4786.4 5874.2 7489.8 9519.8 12022.7 15064.8
18400.1 21830 25258 28339.8 31841.6 35061.6 35876.9 34403.2 31593.8 27846.1
22917.8 16131.8 10469.5 5789 2792.4 323.5 0
3802.6 4464.8 5231 5974.4 6538.2 6787.9 6666.9 6254.4 5722.8 5246.1
4863.9 4565 4368.3 4396.6 4968 6250.7 8100.9 10526.2 13608 17115.5
20691.1 24191 27711.7 31340.3 35443.7 38427.2 38595.5 36242.1 32140.6 26714.7
21043 15630.4 10214.1 5942.3 2355.3 297 0
3802.6 4464.8 5212 5929 6445.5 6682 6653.6 6386.9 5976.3 5526.1
5125 4826.1 4619.9 4602.9 5053.1 6180.7 7834.1 9811.1 12121.1 14682.6
17242.3 19813.3 22284 24766.1 28167.7 31501.1 32392.2 30733 27912.3 24240.2
20140.6 15611.5 11757.8 7001.7 2658 234.6 0
3802.6 4413.7 5109.9 5762.6 6235.5 6477.7 6555.2 6511.7 6332 6061.5
5760.7 5471.2 5221.5 5087.2 5212 5823.1 6933.6 8365.7 9892.5 11307.6
12673.5 13872.9 15004.2 16585.8 19593.8 22615.1 22225.4 19660.1 17291.5 15197.2
12582.7 9455.4 6343.4 3085.6 866.5 105.9 0
3802.6 4411.8 5034.2 5607.4 6021.7 6252.5 6385 6470.1 6513.6 6526.9
6504.2 6439.8 6360.4 6273.4 6260.1 6413.4 6882.5 7703.6 8853.8 10163
11663.2 13524.8 15984.2 19177.6 22533.8 23165.6 19650.6 15185.8 11169.5 8133
6383.1 4663.4 3382.6 1990.2 554.3 22.7 0
3802.6 4307.7 4831.8 5314.2 5666.1 5878 6035 6171.2 6298 6458.8
6632.8 6806.9 7028.2 7240.1 7527.7 7957.1 8575.7 9459.2 10796.8 12620.5
14849.1 17435.2 20507.6 23943.2 25174.8 23360.5 19071.7 14311.8 9665.4 6971.4
5043.7 3365.6 2026.2 467.3 11.4 0 0
3802.6 4296.4 4788.3 5204.5 5522.3 5715.3 5857.2 6004.7 6144.7 6305.5
6502.3 6714.2 6977.1 7264.7 7624.1 8136.8 8844.4 9801.6 11065.4 12682.9
14777.2 17287.7 19614.6 20965.4 20708.1 18725.5 15051.5 10919.7 7007.4 4981.2
3437.5 2154.8 1199.4 261.1 0 0 0
